Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Multi-Family Metering | 2009-06-18
print
Siemens meter centers are used for multi-family dwellings such as duplexes or apartment buildings as well as family dwellings. They offer maximum flexibility and ease of installation.
All standard enclosures are Nema 3R rated
65,000 AIC rates, up to 100,000 AIC available
Bus Duct and 2000 amp devices available in indoor contruction
Alternate amperage units available
Top and bottom feed constructions
More Info
100,000 AIC rated tap boxes and 65,000 AIC rated pull boxes
Overhead or underground service
1200 amp thru bussing included in tap boxes
Pull Boxes have EUSERC-compliant construction for cable entry and exit (no thru bus)
Outdoor/indoor construction
Individual ring or ringless type meter covers with barrell lock capability
Single bolt joint coupler included
Up to 100,000 AIC on 200A stacks, 65,000 on 125A
Murray to Siemens catalog number conversion
200-1200 amp Nema 3R devices available
400-800 amp standard switches are invertible for top/bottom feed
Bus duct entry available
Combination pull box/switch meets EUSERC
Landis & Gyr lever bypass block
1-4 positions on 100 and 225 amp devices
Two position 400 amp devices now available
Test Block Bypass units available for EUSERC areas
More info
Metering replacement covers, breaker provisions, breaker covers, sockets and spare parts now available from stock!
Catalog & online ordering
Contact & Partner
Pre-sales info
Support
Technical Information
Training