Siemens tap boxes allow for a direct connection to the thru bussing. This is typically needed to feed meter modules when 6 or less meters are present, but can also be used to feed remote equipment (such as a CT cabinet) from a modular metering installation. See right hand drop down menu "Technical Information" for Cut sheets, Fastfax, images, and more.
Line features:
Single phase, three wire 120/240V AC
Three phase, four wire 240V AC Delta Systems
100,000 maximum interrupt rating.
Service entrance modules are listed by Underwriters’ Laboratories, Inc., under file #E10703.
Indoor/Outdoor design.
Overhead/Underground feed.