Siemens Main fusible switch modules offer compact size and maxium flexibility. 400-800 amp are invertible for top or bottom feed. 200 and 1200 amp modules are also available, in both three and single phase designs. See right hand drop down menu "Technical Information" for Cut sheets, Fastfax, images, and more.
Line features:
Single phase, three wire 120/240V AC
Three phase, four wire 240V AC max.
100,000 maximum interrupt rating.
Service entrance modules are listed by Underwriters’ Laboratories, Inc., under file #E10703.
Indoor/Outdoor design.
Overhead/Underground feed
Set up for class T fuses