Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Multi-Family Meter Stacks | 2008-10-01
print
Siemens Modular meter centers are used for multi-family dwellings such as duplexes or apartment buildings. They are used in conjunction with Siemens load centers. Modular meter centers are available with two to six meter compartments. See "Technical Information" on the right hand menu for literature and drawings.
Line features:
Single phase, three wire 120/240V AC
Three phase, four wire 120/208V AC
Three phase, four wire 240V AC Delta Systems
1200 amp thru bus
Single Bolt Joint coupler included
Short circuit ratings up to 100,000A IR for 200 amp and 65,000 A IR for 125 amp modules
Available in Ring type and Ringless Styles
Ringless styles feature factory installed horn bypass or no bypass options
Factory installed 5th jaw in 3 phase units
See Speedfax catalog (from right hand under Catalog) for specific part number and ordering information.
Siemens Commercial meter modules are now available up to 400 amps per position and with our popular Lever Bypass sockets. See "Technical Information" on the right hand menu for literature and drawings.
225 amp max devices available in 1-4 positions, single and three phase
225 amp devices accept QP and QPP breaker types
400 amp max 1 and 2 position devices avilable with 400 amp main breaker factory installed
Alternate amperage units available for 2 position 400 amp units, see cut sheet for ordering information.
100 amp 3 phase devices available in 1-4 positions
Ground lugs mounted for each position and centrally located neutral lugs
Siemens Test Block Bypass gangable meter stacks are designed exclusively for our EUSERC regions. Brochures and cut sheets are available from the right hand menu under Technical Information".
225 amps per position
1 phase, 3-wire 120/240V AC Max.
3 phase, 4-wire 120Y/208V AC Max.
3 phase, 4-wire 240V Max systems
Groung lugs mounted for each position
EUSERC compliant test block bypass
Cross bus rated up to 1200 amps standard
Floating deadfront included that eliminates the need for filler plates or costly conversion kits when using 100 amp breakers
Replaces "BY Gangable" modules
Catalog & online ordering
Contact & Partner
Pre-sales info
Support
Technical Information
Training