Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Branch/Feeder AFCI | 2008-06-18
print
Fulfills requirements of 1999-2002 NECPermitted to fulfill requirements until Jan 1, 2008 for 2005 NEC2005 NEC Section 210.12Dwelling Unit Bedrooms. All 120-volt, single phase, 15- and 20-ampere branch circuits supplying outlets installed in dwelling unit bedrooms shall be protected by a listed arc-fault circuit interrupter, combination type installed to provide protection of the branch circuit. Branch/feeder AFCIs shall be permitted to be used to meet the requirements of 210.12(B) until January 1, 2008.more info on the Branch/Feeder AFCIBranch/Feeder AFCI 1-Pole fastfaxBranch/Feeder AFCI 2-Pole fastfax
Specifications
Catalog Numbers (Plug-In)
Q115AFQ120AF
Q215AFQ220AF
Catalog Numbers (Bolt-On)
B115AFB120AF
B215AFB220AF
Amperage
available in 15 and 20 Amp
Number of Poles
1
2
Interrupting Rating
10,000 AIC(add "H" suffix) 22,000 AIC
Wire Range
#14 - #8 AWG Cu#12 - #8 AWG Al
Voltage
120 VAC
120 / 240 VAC
Torque Rating
25 lb. in.
Listings
UL ListedCSA Certified
UL Type
QAF (10K)QAFH (22K)BAF (10K)BAFH (22K)
Ratings
HACRSWD
Catalog & Online Ordering
Contact & Partner
Pre-sales Info
Technical Information
Training