Two-Way Multi-point to Point Wireless System
WIPS 200 Series wireless network with I/O expansion modules is comprised of one Master Transceiver and up to eight Remote transceivers.
Transceiver Description: WiPS-20,RAD,PTM,DC,DIN-BUS: A transceiver is an integrated receiver/transmitter and I/O module intended for bidirectional interfacing of a 4-20 mA current loop and two digital signals in harsh industrial environments. Part Number: TGX:16347-320

I/O Expansion Modules Description:
WiPS-22,DI-8, PTM,DC, DIN-BUS: Eight-channel digital input module
Part Number: TGX:16347-322
WiPS-23,DO-8, PTM,DC,DIN-BUS: Eight-channel digital output module
Part Number: TGX:16347-323
WiPS-24,AI-4,PTM,DC,DIN-BUS: Four-channel analog input module
Part Number: TGX:16347-324
WiPS-25,AO-4,PTM,DC,DIN-BUS: Four-channel analog output module
Part Number: TGX:16347-325
WiPS-26,IN+OUT,A-1,D-2,PTM,DC,DIN-BUS: Combination input and output module with two digital and one analog channel
Part Number: TGX: 16347-326
WiPS-27,CNTR-IN-2-PTM,DC,DIN-BUS: 2-Channel Pulse Input Module
Part Number: TGX:16347-327
WiPS-28,CNTR-OUT-2,PTM,DC,DIN-BUS: 2-Channel Pulse Output Module
Part Number: TGX:16347-328