Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
WiPS Point to Point Radios

WiPS Series - Wireless Solutions

WiPS Wireless Solutions
Now you can monitor and control level, flow, pressure, temperature, alarms, etc., while eliminating costs for cable, conduit, trenching and boring.


WiPS wireless one-way system

Wireless I/O for Monitoring and Control
A one-way point to point wireless system provides monitoring and data acquistion.  Field devices such as level and pressure transmitters, alarm/status switches, and valve positioners (A) are connected to the transmitter inputs.   The transmitter wirelessly sends this analog and digital process data to a receiver (B) connected to a controller, recorder, PLC or personal computer.

 

A two-way Multi-point to Point wireless system (WiPS-200 Series)  is one in which information can go in two directions.  A master transceiver can send and receive analog and discrete signals to and from up to 8 remote transceivers.

Two-Way Multi-point to Point Wireless Serial Data System (WiPS-300 Series)- WiPS 300 Series Transceivers are available in two models: DR300 and DR301. A WiPS network can include 1 Master transceiver and up to 254 Remote, store-and-forward transceivers

 

WiPS wireles accessories

Antennas and Accessories – Siemens offers a large variety of Omni and Yagi Antennas; cables of various standard lengths with N-Type connectors, surge suppression and adapters for your application.  

 
 

Product Information

Capacitance LevelP300 Pressure TransmittersMag 8000 electromagnetic flowmeter