Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
SITRANS F Ultrasonic Flow

Flow Measurement - Ultrasonic Flow

Ultrasonic Flowmeters

SITRANS F US Clamp-On
The patented Wide-Beam® technology of these transit-time ultrasonic flowmeters makes it possible to combine the advantages of the non-intrusive Clamp-On technology with high measuring accuracy and temperature independence. 
 
These ultrasonic flowmeters are the most accurate and application friendly flowmeters available for the Oil & Gas, HVAC & Power, Water & Wastewater, Aerospace and other industries. They are cost effective and provide valuable functions and features not available from any other type of flow meter. The instruments can provide information on flow, temperature, liquid quality, and line pressure information - all from outside the pipe using attachable sensors.

SITRANS F US Inline
Ultrasonic flowmeters provide highly accurate measurement of electrically conductive and non-conductive liquids while minimizing installation time and maintenance expenses. In addition, the measurement results are independent of conductivity, viscosity, temperature, density and pressure. The flowmeters deliver great accuracy, simple operation as well as rugged reliability for a wide range of process conditions including district heating, water and treated wastewater and petrochemical processes.

Industrial: 
Ultrasonic flowmeters suitable for industrial applications can measure both conductive and non-conductive liquids including different types of oils and liquid gases. Main applications also include the measurement of volume flow within the general, petrochemical and chemical industries, power engineering and water and waste water. 
  
Utility: 
Ultrasonic flowmeters for the utility industry can be used for the measurement of water flow or water flow in heat meter systems in district heating networks, power plants and chilled water plants. They also offer the possibility for energy calculation in district heating applications, chilled water applications and combined cooling/heating applications. The flowmeters can be delivered with a custody transfer approval.

Inline Retrofit:

The inline ultrasonic retrofit solution from Siemens can be utilized in numerous applications.  Both a direct powered (110/230 V AC or 24 V AC/DC) option  and a battery powered option (suitable for irrigation and water supply management) are available and can be retrofitted onto existing pipelines.  Retrofitting is generally used for large pipe sizes, and mounting can be on various pipe materials such as steel, concrete, plastic etc.  Retrofit Kits are a cost-effective and easy to install solution because all components needed for the installation are included in the package. The construction is solid with no moving parts or obstructions that would cause additional pressure drop.

 

Product Information

P300 Pressure Measurement