Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
SITRANS L - Level Measurement

Level Measurement

SITRANS L - Ultrasonic Level Measurement

Siemens ultrasonic level measurement products are the cost-effective choice for monitoring and control in short- to long-range applications for liquids, slurries, and solids in a wide range of industries. Non-contacting technology offers low maintenance advantages in a wide range of models. Siemens is the world leader in level measurement technology, with strong application experience to support you.

Ultrasonic Transmitters provide easy-to-use continuous measurement. These transmitters offer superior reliability for level, volume, and flow applications in the water and wastewater, food, and chemical industries.

SITRANS Probe LU is a 2-wire loop powered ultrasonic transmitter for level, volume and flow

The Probe is a short-range integrated ultrasonic level transmitter, ideal for liquids and slurries in open or closed vessels.

Ultrasonic Controllers non-contacting technology offers low maintenance advantages

 HydroRanger 200HydroRanger Plus, MultiRanger 100/200, SITRANS LUC 500,

Long range level measurement systems for liquids and solids

SITRANS LU 01, SITRANS LU 02, SITRANS LU 10

Ultrasonic Transducers use ultrasonic technology to measure level in a wide range of liquids and bulk solids applications. Designs are available with different measuring ranges, process connections, and ambient temperature specifications. The transducers can be utilized in aggressive chemical or dusty applications.
Echomax® XRS-5, Echomax XPS/XC, Echomax XLT Transducers

The OCM III is a high accuracy ultrasonic flow monitor for open channels.

 

Product Information

Capacitance LevelP300 Pressure TransmittersMag 8000 electromagnetic flowmeter