Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
SITRANS L - Level Measurement

Level Measurement

SITRANS L - Point Level Measurement

Point Level Measurement

Level Switches for Bulk Solids Brochure

Pointek® sensors used for point level detection in liquids, solids, slurries and interfaces include, Pointek CLS 100, Pointek CLS 200, Pointek CLS 300, Pointek CLS 500 The Pointek ULS 200 is a low cost ultrasonic switch which detects two distinct levels on liquids, slurries and solids.

The SITRANS LPS 200 is a low-cost rotating paddle switch that detects full, empty, or demand conditions on bulk solids applications.

The SITRANS LVS 200 is a vibrating level switch that detects the absence or presence of dry bulk solids in bins, silos or hoppers.

 

Product Information

Capacitance LevelP300 Pressure TransmittersMag 8000 electromagnetic flowmeter