SITRANS L - Hydrostatic Level Measurement
The SITRANS P pressure/differential pressure transmitters allow the level to be determined directly or via pressure sensors.
SITRANS P, MPS Series is a transmitter for hydrostatic level measurement. The transmitter hanging at the end of a cable is submersed into the media. The sensor's stainless steel housing makes it suitable for everything from drinking water to aggressive liquids.