The SITRANS™ FM
The SITRANS FM flowmeters are designed to measure the flow of almost any electrically conductive liquid, as well as sludges, pastes and slurries. A prerequisite is that the medium must have a certain minimum conductivity. The temperature, pressure, viscosity and density have little influence on the result.
Even corrosive media can be measured providing suitable materials are selected for the tube liner and the electrodes. Solids present in the medium do not usually influence the result. Our range of products is as varied as the requirements of the process:
Modular Pulsed DC Flowmeters
SITRANS F M modular pulsed DC electromagnetic flowmeters are suitable for measuring the flow in applications within a large variety of industries. They feature a unique SENSORPROM memory unit which stores sensor calibration data and transmitter settings for the lifetime of the product.
The electromagnetic flowmeters are well suited for compact or remote installation using the same transmitter and sensor. The ability to combine the various sensors and transmitters provides ideal flexibility for a wide variety of measurement tasks.
Sensors
Siemens provides both sensors for standard applications as well as products for use under difficult operating conditions.
Transmitters (Converters)
Our transmitters in various performance classes offer reliable operation as well as easy installation and maintenance.
Verificator
MAGFLO Verificator is designed to conduct in-situ verification of complete flowmeter systems giving you the assurance and documentation of continuous accuracy.
Battery-Operated Water Meter
The SITRANS FM MAGFLO MAG 8000 is an affordable battery driven solution that gives you the flexibility to install a reliable water meter virtually anywhere without sacrificing accuracy or performance.
High-Powered Flowmeter
High-powered flowmeters are used for difficult apllications where other flowmeters can't stand up to the task. This flowmeter, which consists of the SITRANS F M TRANSMAG 2 transmitter and the SITRANS F M 911/E sensor can handle liquids and heavy slurries in industries such as mining, cement, and pulp & paper.