Coriolis Flowmeters SITRANS F C (MASSFLO®)
SITRANS F C flowmeters are used to measure liquids and gases. In addition to mass flow, the Coriolis mass flowmeter, provides information on media density, fraction and temperature Mass flowmeters provide the most accurate flow measurement today with highest accuracy and repeatability 0.10% of mass, and range-ability from 100:1.
Among others, the main advantages are:
Safe, reliable, low pressure drop
No routine maintenance, user friendly
Single tube design; two welding points only
CIP Compatible, self-draining
Corrosion reistant material
Measuring principle: Coriolis
Measurement of mass flow rate
MASSFLO measure: Density, volume flow rate, percent fraction flow, temperature
Using MASSFLO Application Questionaires for Product Selection
Application Questionnaires gather key information to help you and your sales representative select the right technology and product for a particular application.
To submit application information, choose one of the following:
Print the PDF or download the interactive Word Form and fill in application information
Download Word document Download PDF
Fax to: 215-283-6357
E-mail: pibusales.sea@siemens.com
UL Approvals for MASS 2100 and MASS 6000 Series
UL Class I, Zone0, EX ia IIC T3-T6
UL Class I, Div I, Groups A, B, C, D