Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
SITRANS L - Level Measurement

Level Measurement

SITRANS L - Capacitance Level Measurement

Siemens inverse frequency shift capacitance devices incorporate a unique frequency-based approach to level measurement. The capacitance units monitor the effect of capacitance based on frequency change. The relationship between capacitance and frequency is inverse. Because small level changes result in a large frequency change, the result is excellent resolution and accuracy.

Capacitance Level Measurement

SITRANS LC 300 is a cost-effective instrument for level measurement in high accuracy applications. The 2-wire level measurement instrument combines a sophisticated, yet easy-to-adjust, microprocessor with field-proven Pointek® CLS 300 probes.

SITRANS LC 500 is a high-performance level measurement instrument for continuous level and interface measurement in extreme and critical process conditions

 

Product Information

Capacitance LevelP300 Pressure TransmittersMag 8000 electromagnetic flowmeter