Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
Image Guide Header Visual Product Family Page

Control Solutions

Procidia Control Solutions

Siemens market-leading family of controllers have been designed for a wide range of process applications. The Procidia family of loop controllers have consistently ranked high in Control magazine's reader choice survey for over a decade. Whether you need a simple, single-loop control, or multi-loop control for small unit batch or continuous process, Siemens has the instrument to meet your requirements. 

The 353 panel mounted loop controller is a full function instrument with a complete set of control functions, including PID control, indication, logic, and sequencing. The built-in I/O can support up to three loops of PID control.  The standard communication is Modbus and an option board provides Modbus over TCP/IP Ethernet capability; providing high speed networking connectivity to interfaces such as operator workstations and plant historians.

The 352P loop controller, also based on 353 technology, combines the case mounting and terminal configuration of the Moore 352 Single-Loop Controller with the capabilities of the model 353. This allows you to achieve the additional capabilities of the model 353 without disrupting plant operations.

The 353R rack mounted loop controller provides additional built-in I/O capability.  Up to 32 I/O modules, including analog, discrete, T/C, and RTD can be added; an ideal control solution for small unit process applications such as boilers, compressors and batch reactors.  The Modbus over TCP/IP Ethernet option provides high speed networking connectivity to operator workstations and plant historians. 

The i|station industrial operator workstation with pre-installed user interface and configuration software allows you to connect to a process right away.

SIREC D Process Recorders

The Siemens Series SIREC D process recorders feature multi-channel display capabilities, allowing one recorder to perform many functions and provide intuitive set-up procedures for easy, rapid, in-plant configuration.

 

Product Information

P300 Pressure Measurement