353R Rack Mounted Controllers
A system with power and zest, developed exclusively for unit/area control, the 353R is a hybrid controller that offers the fast and tight analog control typical of loop controllers, plus the supervisory and discrete logic control typical of a PLC. The 353 panel mounted controller can also be used for some or all loops where local operation is sometimes required. When combined with the autoconfiguring i|ware software, and the powerful i|station, 353R makes an ideal control solution for a small unit process. Complete your process integration startup in record time with high speed Ethernet communications networking controllers & i|stations.
Features:.
Simple, modular construction that can be snapped together in minutes
Software engineered to auto-generate database and faceplates
A cost-effective system with all-inclusive HMI software
Network communications
Complete Solutions for:
Combustion management for packaged boilers
Unit control and operation for batch processes
Compressor control and interlocks
Filter backwash sequencing and control for water capacity treatment filterbeds
i|ware software provides a comprehensive operator interface. Five levels of screens are automatically created, based on controller strategy, eliminating days of HMI development time.
Download i|ware Brochure
The i|config Configuration utility accommodates both function block and ladder logic languages, allowing a single control system to satisfy continuous and discrete requirements. Your database is automatically generated from your controller configuration, and your HMI is automatically generated from the database. To simplify troubleshooting and maintenance, i|config lets you test and monitor your control strategy on-line and make changes that can range from a simple tag name edit, to adding a few function blocks.
Download i|config Brochure
The i|station industrial operator workstation with pre-installed user interface and configuration software allows you to connect to a process right away.
Download i|station Brochure