Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content
Instrumentaion & Analytics

Process Instrumentation @ Siemens

Siemens offers a comprehensive range of process instruments for pressure, temperature, flow and level measurement. Pneumatic valve positioners, process controllers, process recorders and process protection devices complete the package. Whether you need a single instrument or a complete instrumentation package, Siemens is your professional supplier for any project.

Instrumentation Products from Siemens

 

Mobile Check Meterint Kit for HVAC

Check Meter Kit

The portable SITRANS FUE1010 Check Metering Kit for the HVAC industry is the perfect tool for district energy cooling and chilled water applications as well as power plants.                                   

The mobile check metering kit is an easy-to-use source for checking the performance and accuracy of existing energy meters.   The kit contains the clamp-on ultrasonic flowmeter Sitrans FUE1010 along with transducers, 1000 Ohm platinum resistance temperature detectors (RTDs) and required cables.

More

 

Field Tested Radar Level Instruments

Control Award

Three applications..three successes with Sitrans L - Radar Level Measurement.  Control magazine interviewed end users and reported success stories in varied applications.  

A chemical recycling plant in Texas says that the Sitrans LR200 is "easy to install and calibrate."  A steel mill in Alabama has found the Sitrans LR400 to be failure-free.  Additionally, a plastics and synthetic resins plant in Texas found a non-intrusive solution with the LR250.

 
 

Product Information

P300 Pressure Measurement