Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Laser Analytics-LDS 6 | 2008-05-01
print
LDS 6 Audio Overview
The basic design of the diode laser gas analyzer LDS 6 enables further opportunities in process gas analytics and continuous emission monitoring. The major part of the benefits the in-situ approach is introducing belongs to the simple fact that the measurement is performed non-intrusively and in real-time – without any disturbance or delay due to gas sampling or gas conditioning.
The total benefit depends on the individual process. In almost any case, the elegant method leads to a higher efficiency and less efforts for installation and maintenance. As a consequence of the fast in-situ measuring, the profitability and the environmental compatibility of most processes can be increased.
Besides emission monitoring there is a set of industrial applications where diode laser is already established as a standard tool for process optimization. Among the most important market segments in the process industries one will find, today:
Power generation / combustion industrySurveillance and optimization of DeNOx plants by measuring the ammonia slip behind SCR and SNCR DeNOx installations
Thermal waste treatment:Primary combustion control by fast measurements of the oxygen concentration and the gas temperature in furnaces and boilers. Surveillance and optimization of flue gas cleaning systems by measuring the waste gas concentrations before and after gas cleaning steps.
Internal combustion engines:Measuring the ammonia slip behind DeNOx catalysts in the waste gas system of engine test beds
Explosion safety:Immediate and intrinsic save (Ex i) determination of the concentrations of combustible gases like CO and surveillance of the oxygen level in process streams, tanks or silos.
Corrosion protection:Fast and non-intrusive surveillance of moisture in corrosive gas mixtures.
Benefits
The in-situ gas analyzer LDS 6 is characterized by a high operational availability and unique analytic selectivity, and by a broad scope of suitable applications. LDS 6 enables the measurement of one or two gas components or - if desired - the gas temperature directly in the process:• With high levels of dust load (up to 100 g/Nm³)• In hot, humid, corrosive, explosive, or toxic gases• In applications showing strong varying gas compositions• Under harsh environmental conditions at the measuring point• Highly selective, i.e. mostly without cross interferences.
Product Information
Graph Audio Overview
Direct Contact
Warren Dean
warren.dean@siemens.com
Catalog & Online Ordering
Contact & Partner
Pre-Sales Info
Service & Support
Technical Information
Training