Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

Transformers @ Siemens

Transformers

Siemens transformers are completely static electrical devices which convert alternating current from one voltage level to another. The transformer is used to match the voltage supply to the electrical load. They can increase (step-up) or decrease (step-down) voltages. Since no vaults are required for installation, dry type transformers can be located right at the load to provide correct voltage for the application. This eliminates the need for long, costly, low voltage feeders. Siemens general purpose transformers meet applicable NEMA, ANSI, UL, and IEEE standards.

 

Individual Product Lines

 

All About Transformers