Siemens offers a wide range of switch products to service the residential, commercial and industrial markets. Safety switches are available in 30-1200A ratings in all enclosure types. The VBII safety switch line is the most up-to-date product available and has set new standards for rugged durability, ease of installation and with a number of unique accessories, provides a level of application flexibility unmatched in the industry. Open type disconnects are available in compact UL508 versions thru 125A and in UL98 fusible versions through 600A. In total, we offer both a high quality and cost effective solution for just about any switch application.
NOTE: CLICK ON LEFT HAND LINKS FOR MORE INFORMATION ON ENCLOSED AND SAFETY SWS OR RIGHT HAND LINKS FOR DISCONNECT OR PANELBOARD SWS