General Duty ( 120/240 or 240V Max.) UL Listed
Heavy Duty (240 or 600V Max.) UL Listed • 30-1200A 2 and 3 pole, fusible & non-fusible Type 1, 3R, 12 and 4X
• 30-200A 4 and 6 pole, fusible and non-fusible, Type 3R/12 and 4X
• 30-600A 3 pole with viewing window, fusible and non-fusible Type 12/3R & 4X
• 30-100A 3 pole with interlocked receptacle, fusible and NF Type 12/3R & 4X
• 30-200A 3 pole non-metallic fusible and non-fusible Type 4X
• 30-600A double throw 2 and 3 pole fusible Type 1 and 3R
• 100-400A double throw 3 pole fusible Type 4X
• 30-1200A double throw 2 and 3 pole non-fusible Type 1 and 3R
• 30-400A double throw 3 pole non-fusible Type 12 and 4X
• 400-800A double throu 3 pole non-fusible Type 1
• 30-800A double throw 4 pole non-fusible Type 3R
|  |
|

|
Enclosed Rotary Switches (600V AC max.) UL listed CSA certified & CE marked
Common AccessoriesAccessory | General Duty | Heavy Duty | Enclosed Rotary | |
Ground Bar | Yes | Yes | Yes | |
Neutral Kit | Yes | Yes | Yes | |
Type 3R Hub Provision | 30-200A | 30-200A | No | |
Aux. Contact Kits | No | Yes | Yes | |
Class H Fusing | Yes | Yes* | No | |
Class R Fuse Kit | Yes | Yes | No | |
Class J Fusing | 100-600A | 30-600A | No | |
Class T Fusing | 100-600A | 100-1200A | No | |
200% Neutral Kit | No | 100-600A | No | |
Copper Body Lug Kits | No | Yes | No | |
Isolated Ground Kits | No | Yes | No | |
*800 & 1200A switches accept Class L h fuses as standard