Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | Multi-Metering Switchboards | 2007-06-11
print
SMM Switchboards
SMM commercial metering switchboards can be customized for each application. Completely engineered and assembled, SMM switchboards require minimal field assembly and can be modified to meet any requirements of member utilities and municipalities. Compact, light weight and the right size for small to medium sized projects, the SMM is sturdy and tamper resistant with specially reinforced corners that offer additional strength. High-tech black hardware and sleek lines of the front give the SMM a contemporary appearance compatible with today’s commercial and industrial interiors.
Type MMS Switchboards
In today's commercial and industrial environments, the electrical metering requirements vary according to the specification of the development site. Siemens offers a solution with high-quality multi metering switchboards that meet the non-EUSERC area requirements. The MMS switchboard meets the requirements of member utilities and municipalities with these dependable commercial switchboards.
Catalog & online ordering
Pre-sales info
Technical Information