Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

Motor Control Center @ Siemens

Motor control centers (MCC) have come a long way since they were introduced in 1937 as a way to save floor space by placing several starters in a single cabinet.  Modern processes and facilities now dictate that motor control centers should display a high level of intelligence as well. They must deliver vital operating information; plus provide automation features, optimal control, and critically fast communications to meet even the most demanding applications.  Ideally, the best-of the-best must also save installation time and money.  Siemens MCCs are designed as self-contained modular units.  They come with rear-mounted, self-aligning copper stabs that firmly grasp onto the bus.  Brackets also guide the placement of units, further assuring positive engagement with the bus.

Individual Product Lines

 

Useful Links

All About Motor Control Centers