Superior individual products for low-voltage power distribution systems
The SIEMENS WL Family of circuit breakers and accessories are designed for applications from 200A up to 5000A. WL circuit breakers can be applied as main, tie, feeder or distribution breakers in low voltage (LV) electrical power systems. By supporting multiple open protocols for monitoring and controlling the flow of energy in power systems, WL circuit breakers meet the increased demand and expectations for plant and energy management systems. Modularity is the outstanding feature of the WL Circuit Breakers. The trip units themselves can be retrofitted with special LCDs, ground fault modules, metering modules, rating plugs, and communication modules.