Skip to Content
Skip over Language Selection
Skip over Primary Navigation
Skip over secondary navigation
Publishers Area
Skip over Contact, Sitemap
Skip over Search
[Advanced]
http://www2.sea.siemens.com | VL Overview | 2008-08-14
print
A Solutions Oriented Circuit Protection Family
SIEMENS VL Molded Case Circuit Breakers utilize a compact and modular design which can be configured to suit a wide range of ratings from 50A up to 1600A. Designed for global requirements, these breakers include world's major standards and markings such as UL, CSA, NOM, IEC and CE...
VL Features & Benefits
Interchangeable Trip Units
First-class Safety
Reliablity & Durability
Therm. Mag/Elec./Elec + LCD
Cost + Time Savings
Integratable Communications
Global Ratings
Space Saver
Learn More >>
VL Breaker Information
VL Product Components
VL Pre-sales Information
VL Technical Information
Accessories
Catalogs/Brochures
VL Flash Video Tour
Frames
Product Video Tour
Trip Units
VL Communications
VL Circuit Breaker - Applications
Marine/Petrochemical
Engine Generator
Panelboards & Switchboard
Take advantage of VL's modular design in your drilling and propulsion drive systems as well as its global certifications and high instaneous pickup level offered by the electrnic trip units.
Protect generators with the VL's electronic trip units and increased vibration control tolerance with its UL489 Supplement SB certification. Easily safeguard a variety of motors with a few simple interchangeable units at lower costs.
VL Circuit Breakers fit seamlessly into numerous Siemens Panelboards and Switchboards, allowing for increased breaker storage due to the VL's compact size and multiple configurations for long-run growth.
Catalog & Online Ordering
Contact & Local Partner
Pre sales Information
Support
Technical Information
Training