Siemens Sentron Series Molded Case Circuit Breakers
Introduction

Siemens Sentron™ Series Circuit Breakers have a long history of excellent performance in both the commercial and industrial market segments, they are tried and true in the most critical applications. Siemens Sentron™ Series circuit breakers are available in nine frame sizes: ED, FD, JD, LD, LMD, MD, ND, PD, and RD.
Features & Benefits |
|---|
Many sizes for Motor circuit protectors & molded case switches | 15-2000A Ratings (fixed/interchangeable) |
Global Ratings (UL489, CSA, CE, NOM, HID, HACR, SWD) | Series connected short circuit ratings |
Field Installable external accessories | Thermal Magnetic & Solid States |
100% rated frames available | More Features & Benefits >> |