Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

SCOR Overcurrent Protective Relay

The Siemens Communicating Overcurrent Relay (SCOR) is a microprocessor-based, time-overcurrent relay designed for easy incorporation into a computer-monitored power system. The relay is a utility-grade relay in a draw-out case with built-in test facilities. It is available in a number of styles and supplies the following types of protection:

The relay accepts an optional plug-in communications board that interfaces with the Siemens Power Monitor and the Siemens ACCESS system. When fully implemented, the communications interface allows you to

Application

You can use SCOR for the protection of medium-voltage electrical power systems. The relay can monitor the outputs of standard (5A secondary) current transformers and close an output contact for tripping a circuit breaker. Several AC and DC voltage options are available for providing the control power that the relay requires for its operation.