| For Datasheet & Manual / (Metering Units) Downloads Click on the Pre-sales info section to your right. |
|
|
|
|
|
|
The Siemens Metering Unit, a UL 916 multiple meter unit enclosure, is built for low cost and simple tenant monitoring. For applications like, sub-billing, or industrial cost allocation the Siemens metering unit is an ideal solution. Installed in rugged NEMA 1 enclosures, metering units can monitor multiple loads from one voltage source. Each SMU comes standard with a Siemens 9200, which a enhanced option 2 card. This provides Amps & Volts per phase and average, Energy / Power, Frequency and Power Factor.
Ideal for
Overview:
Multiple Meters in one Enclosure.
Monitor multiple loads fed from the same voltage source.
Siemens metering units include.
Shorting Blocks for current transformers.
Circuit Breaker disconnect for protection.
Pre-wired for communication to AEM.
UL 916 Listed.
Multiple configurations available 1, 2, 4, 6, 8, 10 or 12 meters
Features:
480V 15A 3 Phase CB for disconnecting voltage sources and meter protection.
Individual 6-Pole Short Circuit Terminal Blocks, with shorting bar for safe shorting of current transformers.
Small footprint for easy installation.
Rugged Design, NEMA 1, UL 916 Approved.
Bright easy to read LED display.
Packaged by voltage and current ratings to accommodate any installation.
UL Listed Assembly.
Multiple configurations available 1, 2, 4, 6, 8, 10 or 12 meters.
Available for single phase applications.