| Datasheet / (Ethernet Converter) Downloads Click on the Pre-sales info section to your right |
|
|
|
An Ethernet Converter is a communications device that transfers data between an Ethernet LAN and devices designed for serial communications only (RS-232/485).
You typically use an Ethernet Converter to allow your WinPM computer to communicate with meters, relays, and trip units over an Ethernet LAN.
Ethernet Converter Features:
Easy integration of devices with an RS-232/485 interface to a TCP/IP Ethernet or Token Ring network
External case or internal PC board versions available
Firmware programmable through the serial or network port
Token Ring version fully supports source bridging
SNMP proxy agent software available