High Visibility Energy, 3 Phase Power Quality Meter, Web Server, Analyzer and Controller
 | For Datasheet & Manual Donwloads Click on the Pre-sales info section to your right |
|
|
|
|
|
|
The 9510 Power Quality Meter with web server technology delivers the industry's best pre-configured power quality measurements. Compliance monitoring, wave recording, number of nines, or any other out of limit detection is in the meter and ready for use from the initial start-up. Whatever out of tolerance measurement required by the latest data center comes as a standard on this advanced meter. Take advantage of the pre-configured sag/swell modules, data recorders and harmonic tools to find out immediately what your facility's electrical profile looks like. Use the set-point control functionality to alarm on over/under voltage conditions, peak demand, or over current. And have the meter send these messages via e-mail. Use the internal web pages to access real-time data over the Internet or incorporate the meter in a complete power monitoring system to help you save money, monitor equipment, and to aid in the planning of additional capacity.
9510 Power Quality Meter Features:
Measurements
Voltages, Currents, Frequency, Power
Harmonics in software to the 127th
Exceeds class .2 revenue accuracy
Bi-directional energy, absolute, net
Demand, kilowatt or amp
Time-of-use
Transformer or line loss compensation
Disturbance Analysis
Transient Capture
Sag/Swell recording
Capture 14 cycles at 256 samples per cycle
"Burst" capture at ½ cycle intervals
Odd Even Total harmonics to the 63rd K-Factor and Crest Factor
ITI (CBEMA) Reporting, capture magnitude and duration of sags and swells
Data Logging
Standard memory capacity 5MB and Optional memory capacity 10MB
Log up to 50/800 parameters based on events or schedules
Coincident Min/max logging
Time synchronization via GPS
Communications
Ethernet 10Base-T or 10Base-FL
Two RS485 ports
Front panel optical port
Modbus RTU and DNP3.0
WebMeter, on board web server
Meter Mail, logged data and alarms via e-mail
Digital Inputs and Outputs
Up to 16 digital inputs available
Count pulses for total utilities management, including gas and steam
Analog Inputs/Outputs
Pulse outputs for external energy tracking or control