3 Phase Basic Power Meter for sub-billing, basic metering or cost allocation
 | For Datasheet & Manual / (9340 / 9360 Basic Power Meter) Downloads Click on the Pre-sales info section to your right. Brochures available in English, Spanish & French. |
|
|
|
|
|
|
|
|
|
The Siemens ACCESS 9340/9360 Power Meter Series combine accurate, 3-phsase energy and power measurements with data logging, power quality analysis, alarms and I/O capabilities not typically available in a compact meter. These meters are ideally suited to local and remote monitoring of low or high voltage electrical installations in industrial facilities, commercial buildings, utility networks or critical power environments. Facility and operations personnel will benefit in reducing energy-related costs, while avoiding power quality conditions that can reduce equipment life and productivity.
9340 /9360 Power Meter Features
Cost-Effective Modular Design
Standard features include a range of 3-phase power and energy measurements
Total harmonic distortion (THD) metering
One RS-485 Modbus communication port
One digital input
One KY-type digital output
Alarming on critical conditions
A choice of two models offering incremental levels of custom loggin and power quality analysis capabilities
Expansion modules offering additional loggin, I/O and ethernet connectivity
Easy Installation
No tools required mounting into panel cutouts
Connects directly to circuits up to 600 VAC
Eliminating the need for voltage (potential) transformers
High-Visibility Display
Integrated or remote LCD offering multi-phase measurements, summary screens, bar charts, intuitive navigation and selectable languages
Power Quality Analysis
A choice of THD metering
Individual current and voltage harmonic readings
Waveform capture
EN50160 power quality compliance evalution
Voltage and current disturbance (sag / swell) detection
Extensive Data Loggin , Trending and Forecasting
Non-volatile on-board loggin of min / max values
Enery and demand, maintenance data, alarms and any measured parameters
Trending and short-term forecasting of energy and demand
Custom Alarming with Time Stamping
Expandable I/O
A wide choice of standard or optional digital and anolog inputs and outputs for pulse counting
Demand metering for other utilities (pulse inputs from water, air, gas, electicity or steam meters)
Equipment status/position monitoring
Demand synchronization
Triggering conditional energy metering
Equipment control or interfacing
Multi-port Serial and Ethernet Communications
Up to 3 simultaneous Modbus communication ports
Use the RS-485 port on the base meter unit or the optional Ethernet port that offers e-mail on alarm
Web server and Ethernet-to-serial RS-485 gateway
Remote display adaptor option offering and additional RS-485/RS-232 port