Synchronous Motors
The synchronous servo motors are perfectly matched to the SIMODRIVE 611 and SIMOVERT MASTERDRIVES converter systems. The high power/weight ratio of the synchronous servo motors meets the main requirement for compact machine construction. The highlights of the motors are their:
1FK7: The new standard for Motion Control tasks
Space-saving installation due to very high power density# High dynamic response through favorable torque/mass of inertia ratio
New plug system design with freely turnable outgoing direction
High degree of protection
1FK7 Compact (CT)
The universal motor for general use
Rated speeds of up to 6000 rev/min.
Size reduced by up to 25% as compared to 1FK6
For axis height 28 and higher
Applications:
Robot and pick-and-place systems
Woodworking, glass processing, ceramics processing and
toneworking machines
Packaging machines
1FK7 High Dynamic (HD)
The sprinter during ramp-up time
Very high acceleration capability with low inherent moment of inertia
For highly dynamic applications with low load moment of inertia
Applications:
Highly dynamic packaging, plastics and textile machines
Highly dynamic pick-and-place and infeed systems
Servomotor 1FK6
For space-saving mounting as a result of its low dimensions
For flexible machine mechanical design as a result of the connector outlet direction which can be rotated
For simple installation due to the low cabling requirements
Applications:
Servomotor 1FT6
For highest workpiece surface quality as a result of the smooth running characteristics
For short idle times as a result of its high dynamic performance
Can be simply mounted as a result of the low cabling requirements
Applications:
High-performance machine tools
Production machines with high demands placed on the dynamic
Performance and precision
Technical features:
Integrated incremental and absolute encoders for speed and position control
Improved motor smooth running by sinusoidal current principle
Rated speeds from 1200 rpm to 6000 rpm
Zero-speed torques from 1 Nm to 140 Nm
Developed for digital control technology with SIMODRIVE 611 digital and universal