Linear Motors
1FN Linear Motors
If the available rotary motors do not provide sufficient speed and acceleration, with 1FN linear motors and the SIMODRIVE 611 with digital control we provide a linear drive system specially adapted to the requirements of machine tools.
Features
Very high traversing speed up to 360 m/min
Extremely dynamic
Excellent precision
Degree of protection IP65
Saving on mechanical transmission elements such as leadscrew, coupling or belt
Machining powers up to 20700 N per motor