SIMOTION Runtime Software
Technology Package Position
Main focus: Logic Control & programmable position controlled motion (includes Basic Motion)
Technology Package Position offers the following features:
• Axis, position
• Speed
• Acceleration/delay, jerk
• Transient response to the next movement
• Path over time
• Speed over time
• Speed over path
• Changeover from position to pressure controlled operation
• For control and limitation
• Force/pressure over time
• Force/pressure over path
• Stop when following error limit reached
• Stop when torque limit reached
• Stop with defined torque
• Homing mark and encoder zero mark
• With homing mark only
• With encoder zero mark only
• Set homing point
08/15/2006 | Author: Caroll Ford