Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

SIMOTION Runtime Software

Technology Package Control

Main focus: Logic Control & Temperature Control

Technology Package TControl offers the following features:

        • Adjust to operating setpoint
        • Adjust to reduce setpoint (AP)
        • Actual value acquisition and output of manual manipulated variable
        • Actual value acquisition and 0 output
        • Self-tuning
        • Actual value acquisition and output of mean manipulated

        • Gradient check for each new actual value and correction of the respective filter function
        • Filter (PT1 element)

        • Switching between two setpoints via commands
        • Setpoint looping with ramp function

        • Digital, pulse-length modulated output signal
        • Avoidance of minimum pulse length in input/output cycles with integration of lost pulses
        • Manual output value
        • Manipulated variable limitation
        • Substitute manipulated variable (dynamic calculation)

        • This ensures overshoot-free, fast startup and maintaining of the setpoint without any persisting control deviation.
        • Self-tuning can be activated synchronously for specific channels to ensure optimum parameter setting even in extremely coupled temperature loops.

        • Startup characteristic

        • Actual value monitoring by defining tolerance ranges.  Inner and outer tolerance range can be           specified in absolute value or relative to one another
        • Measuring range monitors for increased operational safety of the plant
        • Plausibility check
        • Alarm functions

 
 

08/15/2006 | Author: Caroll Ford