SIMOTION Software
Engineering Software - Guided Tour
The SIMOTION motion control system provides a wide variety of preprogrammed functions, yet it can also be configured and programmed individually.
This requires powerful tools, which are easy to use while providing optimum support for the required engineering steps.
The SCOUT engineering system is the environment of the total automation solution for product machines with SIMOTION. As a component of TIA, SCOUT is integrated in the SIMATIC landscape.
SCOUT offers you the following advantages:
The spectrum of SIMOTION applications ranges from a simple, configurable variable-speed individual axis to complex mechatronically linked and programmable multi-axis machines.
SCOUT therefore provides customer-tailored views for each task and can be supplemented with additional tools (for example, a tool for the graphics-based generation of cams).
To take a tour of the Cycle of an Application, click on the individual graphics or text shown below.
Your benefit:
Optimum user-friendliness through integrated, function-oriented views and intuitive operation
Centralized data and program administration, even in distributed systems
Function-oriented, technological project structure with filterable views
Fast access to the individual engineering tools such as configuration, programming and commissioning
08/15/2006 | Author: Caroll Ford