SIMOTION Application Examples
Multi-die lid production machine
Requirements:
High machine performance - up to 4000 can lids per minute
Thin metal materials are used, fewer defective cans and less waste in production
24 hours a day, 7 days a week available
Solution:
Control: SIMATIC S7-318-2DP: Machine control, SIMOTION C230-2: Closed-loop control of the servo drives with all technological functions
Drive: SIMODRIVE 611 universal and MICROMASTER MM40
Communication: PROFIBUS-DP
HMI: SIMATIC MP270
Customer statement:
"The biggest advantage for us is the fact that the operator interface can be easily tailored to the user's requirements and the application software of existing machine scan be re-used."
08/15/2006 | Author: Caroll Ford