SIMOTION Application Examples
Foil wrapping system
Requirements:
• Saving in packaging material
• Downstream shrinking tunnel eliminated
Solution:
Control: SIMOTION P350: Closed-loop control of the servo drives with all technology and HMI functions
Drive: MASTERDRIVES MC and Micromaster MM440
Communication: PROFIBUS-DP and Ethernet
Customer benefits:
Customer statement:
"Motion control, logic and technology functions are completely integrated. This allows the implementation of a fully uniform machine concept: from the modular structure of the machines right through to the implementation of additional functions."
08/15/2006 | Author: Caroll Ford