Overview
SIMODRIVE® POSMO™ SI:The distributed servo integrated into the motor
In automation technology, distributed configurations have made assembly and service considerably more effective. Now, with SIMODRIVE ® POSMO SI, control and drive tasks can be solved directly on-site as separate modular function units.
SIMODRIVE POSMO SI is a distributed servo drive system connected to PROFIBUS-DP as a direct node.
Key features:
Complete functional unit integrated into the motor
Motion control sequences can be stored in programs directly in the device
Communication via PROFIBUS-DP, power supply via power bus
SIMODRIVE POSMO SI sets new standards in automation technology as a result of its fully distributed concept.
Typical applications include:
Servo axes in manipulators
Independent positioning axes in machines
Auxiliary axes in machine tools.
Exploit the full potential of distributed systems by shifting your drive technology from the switching cabinet to the machines. Benefits to the user include better machine infrastructure and a reduction in system costs.
This servo drive system forms a fully functional Mechatronic unit. It excels in the field of mechanical engineering, in particular for use in the packaging, wood, glass, printing, plastics and machine tool sectors.
Compact design
SIMODRIVE POSMO SI with its integrated power module, control module, motor, position control and program memory saves time and money during installation and start-up.
Power is supplied via the 600 V DC power module. There is no need for an additional external power supply thanks to the distributed 24 V DC electronic supply in the drive.
Function scope:
Positioning functionality with programmable sequence of motion
Operation as PROFIBUS-DP standard slave with high-speed cyclical data transfer to the master
Interpolating sequence of motion with other nodes through higher-level control system via PROFIBUS-DP
Integrated absolute measuring system
Quick start-up of all PROFIBUS-DP drives via SimoCom U
Distributed drive technology, structure with SIMODRIVE POSMO SI
Highlights:
Switching cabinet space requirements kept to a minimum by positioning the drives directly where they are needed.
Quick machine installation as just one complete drive unit
Easy, low-cost installation through connection via communication and power bus.
Drive-related process signals are directly integrated via 4 terminals, programmable as inputs or outputs.
Simple start-up and parameterization of all SIMODRIVE drives with the user-friendly SimoCom U start-up tool.
T functionality: The plug-on connecting cover with integrated PROFIBUS-DP addressing switch allows drives or groups of drives to be disconnected without interrupting communications.
Einsatz einheitlicher Easy-to-use-Steckertechnik und konfektionierter Leitungen.
Use of straightforward standard connectors and pre-fabricated cables.
Local diagnostics via LED for fault/ready.
Fast diagnostics via PROFIBUS-DP and SimoCom U.
Technical DataMotor | Permanently-magnetized, brushless servomotor |
Cooling | Forced ventilation |
Vibration severity grade (acc. IEC 60034-14) | Grade N |
Degree of protection (acc. to IEC 60034-5) | IP 64 (IP 54 ventilator) |
Ambient temperature | 0°C to +40°C (to +55°C with derating) |
Position encoder, integrated | Absolute multiturn, traversing range 4096 R, resolution 0.005° |
Connectors and cables | Power socket connector, PROFIBUS-DP with M20 screw fitting (copper wire), I/O signals M12 plug-in technology |
Rated voltage | 600 V DC |
Rated speed | 3000 rpm |
Communication | PROFIBUS-DP up to 12 Mbit/s 4 I/O terminals programmable |