Overview
SIMODRIVE® POSMO™ SI:The distributed servo integrated into the motor
In automation technology, distributed configurations have made assembly and service considerably more effective. Now, with SIMODRIVE POSMO CD/CA, control and drive tasks can be solved directly on-site as separate modular function units.
SIMODRIVE POSMO CD/CA is a distributed drive connected to PROFIBUS-DP as a direct node.
Key features:
Complete function unit with IP 65 degree of protection, suitable for installation directly at motor
Motion control sequences can be stored in programs directly in the device
Communication via PROFIBUS-DP, power supply via power bus.
SIMODRIVE POSMO CD/CA sets new standards in automation technology as a result of its fully distributed concept.
Typical applications include:
High-performance servo applications in packaging, textile and wood machines
Feed axes on machine tools
Unlock the full potential of distributed systems by shifting your drive technology from the switching cabinet to the machines. Benefits to the user include better machine infrastructure and a reduction in system costs.
The high degree of protection allows this servo drive system to be installed anywhere near the motor. SIMODRIVE POSMO CD/CA excels in the field of mechanical engineering, in particular for use in the packaging, wood, glass, printing, plastics and machine tool sectors.