Overview
The new MASTERDRIVES Motion Control (MC) frequency converters have been specially designed for applications relating to servo drives in industry.
In addition to the tried-and-tested hardware modularity, SIMOVERT MASTERDRIVES Motion Control also features consistent modularity in the software area with
The SIMOVERT MASTERDRIVES Motion Control series is uniform throughout with regard to
and is available for a supply voltage of 3-phase 380 V to 480 V AC, 50/60 Hz, depending on the output, in the following types of construction:
Compact PLUS (0.55 kW to 18.5 kW) (.74 HP to 24.81 HP)
Compact units (2.2 kW to 37 kW) (2.95 HP to 49.62 HP)
Chassis units (45 kW to 250 kW) (60.35 HP to 335.25 HP)
The SIMOVERT MASTERDRIVES concept is characterized by
thus satisfying the highest requirements placed on servo technology.
SIMOVERT MASTERDRIVES Motion Control converters are superbly matched to the compact and highly dynamic servo-motors.
These servo-synchronous and servo-asynchronous motors are mainly suitable for highly dynamic applications.
The range of products is rounded off by a full spectrum of system components and accessories.
Customer-specific system solutions (automation-converter-motor) are provided for the most varied of applications in all sectors of industry.
Siemens' world-wide service and sales network provides all our customers and MASTERDRIVES users with a direct line to expert advice, planning, training and service.