Through SIMATIC IT XHQ, Operations Intelligence solutions can be built that deliver real-time, actionable views.
SIMATIC IT XHQ solutions put these views directly into your hands, engaging Operations in decisions that directly impact the business. Although the specific applications areas and benefits realized from such solutions vary from customer to customer, documented ROI has been shown at an end user implementing SIMATIC IT XHQ as the platform for a reliability-focused maintainance program at a refinery facility. SIMATIC IT XHQ was credited with the following impact on overall plant performance:
Business Indicator Multi-Year Average Reduction in Operating Expenses 8% Increase in High-Value Product Production 10.5%
This resulted in a calculated Internal Rate of Return (IRR) of 339% in realized business value.
Our Solution