Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

PLANETARY GEAR UNITS

FLENDER Planetary gear unit series for horizontal and vertical installation

This series includes more than 27 sizes. The gear units comprise two or three planetary gear stages which can be combined with different primary gear stages. Primary gear stages can either be helical or bevel gear stages or a combination of bevel and helical gear stage.

 
 

Operating range

 
 

Advantages

  • Modular construction system = Multi-purpose use of the housings and internal components

  • Optimum load distribution between the planetary gears, among other things owing to high manufacturing accuracy and Finite-Element-calculation method (FEM calculation) of the planetary carrier

  • Three or four planetary gears

 
 

Designs

  • Output shaft as hollow or solid shaft

  • Hollow shaft for shrink disk or with involute splines

  • Solid shaft with parallel key or involute splines

  • Input shaft with parallel key

  • Input and output shaft sealed by means of radial shaft seals; can be combined with primary refillable labyrinth

  • Input shaft with reinforced bearing

  • Bearing of main planetary gear stage in standard or reinforced design

  • Output can be combined with a short or long drive shaft and mounted pinion for use as gear unit in a slewing gear drive

 
 

Examples of Application

  • Roller press drives

  • Slewing gear drives

  • Bucket wheel drives

  • Apron conveyor drives

  • Separator drives

  • Agitator drives

  • Travelling gear drives

  • Steel band rolling mill drives

  • Rotary kiln drive

 
 
 
 

Contact Information

Siemens Energy & Automation Inc. 
950 Tollgate Road
Elgin 60123, IL

Tel.: +1-847-931-1990

Fax: +1-847-931-0711

conny.kramp@siemens.com

All about Gearboxes