BEVEL-HELICAL GEAR UNITS
FLENDER helical and bevel-helical gear unit series for horizontal and vertical installation; single- to four-stage, avaialble in 26 sizes
Operating range
Feature | Values | Unit |
|---|
Power rating | 6 up to 4,500 | kW |
Torque rating | up to 870,000 | Nm |
Transmission ratio | 1 up to 450 | [-] |
Advantages
Modular construction system = Multi-purpose use of the housings and internal components
Progressive ratio of sizes for optimum selection of size
Improved noise behaviour through ground bevel gear teeth and noise-absorbing housings
Accessories
Motor swing-bases, motor brackets, motor bell housings
Backstops
Heating elements
Water-oil / Air-oil coolers
Speed monitors
Torque reaction arms
Mounting flanges
Gear housing base rails
Gear unit swing-bases
Oil level indicators, Oil level limit switches
Examples of Application
Dryer section drives
Water screw drives
Conveyor drives
Bucket elevator drives