Siemens General Purpose NEMA motors are suitable for a wide range of applications, such as HVAC, material handling, pump, fan, compressor and other light duty industrial uses in non-hazardous environments. These robust motors are manufactured as Open Drip Proof (ODP) and Totally Enclosed Fan Cooled (TEFC) and offered in two efficiency levels, High and NEMA Premium. Our High Efficient motors meet or exceed the EPAct Efficiency standards and our NEMA Premium Efficient motors exceed the NEMA Premium efficiency standards with Siemens' new copper rotor technology. These motors are designed and built with light weight die cast aluminum frames or with rugged case iron frames for reliable, long lasting performance - the optimum, highly versatile motor for your application.
DP10 | GP100A |
|---|
 | |  | |
|
|
|
|
Enclosure | General Purpose - ODP | Enclosure | General Purpose - TEFC |
Efficiency | High (EPAct) | Efficiency | NEMA Premium® |
HP Range | 1-500 | HP Range | 1-20 |
Number of Poles | 2/4/6/8 | Number of Poles | 2/4/6 |
Frame Size | 140-440 | Frame Size | 140-250 |
Power | 3-Phase | Power | 3-Phase |
Frequency | 60 Hertz | Frequency | 60 Hertz |
Standard Voltage | 208-230/460 & 575 | Standard Voltage | 208-230/460 & 575 |
Service Factor | 1.15 | Service Factor | 1.15 |
Electrical Design | NEMA B | Electrical Design | NEMA B |
Insulation Class | F with B Rise @ 1.0SF | Insulation Class | F with B Rise @ 1.0SF |
Frame Material | Cast Iron | Frame Material | Die Cast Aluminum |
Catalog Page | Product Page | Catalog Page | Product Page |
GP10A | GP100 |
|---|
 | |  | |
|
|
|
|
Enclosure | General Purpose - TEFC | Enclosure | General Purpose - TEFC |
Efficiency | High (EPAct) | Efficiency | NEMA Premium® |
HP Range | 1-20 | HP Range | 1-20 |
Number of Poles | 2/4/6/8 | Number of Poles | 2/4/6 |
Frame Size | 140-250 | Frame Size | 140-250 |
Power | 3-Phase | Power | 3-Phase |
Frequency | 60 Hertz | Frequency | 60 Hertz |
Standard Voltage | 208-230/460 & 575 | Standard Voltage | 208-230/460 & 575 |
Service Factor | 1.15 | Service Factor | 1.15 |
Electrical Design | NEMA B | Electrical Design | NEMA B |
Insulation Class | F with B Rise @ 1.0SF | Insulation Class | F with B Rise @ 1.0SF |
Frame Material | Die Cast Aluminum | Frame Material | Cast Iron |
Catalog Page | Product Page | Catalog Page | Product Page |
GP10 | RGZP |
|---|
 | |  | |
|
|
|
|
Enclosure | General Purpose - TEFC | Enclosure | General Purpose - TEFC |
Efficiency | High (EPAct) | Efficiency | High (EPAct) |
HP Range | 1-20 | HP Range | 25-200 |
Number of Poles | 2/4/6/8 | Number of Poles | 2/4/6 |
Frame Size | 140-250 | Frame Size | 280-440 |
Power | 3-Phase | Power | 3-Phase |
Frequency | 60 Hertz | Frequency | 60 Hertz |
Standard Voltage | 208-230/460 & 575 | Standard Voltage | 230/460 & 575 |
Service Factor | 1.15 | Service Factor | 1.15 |
Electrical Design | NEMA B | Electrical Design | NEMA B |
Insulation Class | F with B Rise @ 1.0SF | Insulation Class | F with B Rise @ 1.0SF |
Frame Material | Cast Iron | Frame Material | Cast Iron |
Catalog Page | Product Page | Catalog Page | Product Page |