Skip to Content


Skip over Language Selection

Change language to
  • English

Skip over Primary Navigation

Primary Navigation

Skip over secondary navigation

Secondary navigation

Skip over Contact, Sitemap

Contact, Sitemap

Skip over Search


Content

Definite Purpose

Image Guide Value Prop

Siemens Definite Purpose NEMA motors are designed to handle specific applications for many industrial sectors such as mining, automotive, conveying, and cooling.  For applications that require more than one base speed, Multi-Speed motors are offered with 1 or 2 windings for variable or constant torque.  Automotive Duty TEFC motors, that meet or exceed the specific requirements, are approved for use by major US automobile manufacturers.  For applications requiring braking, general purpose Brake motors are designed for standard conditions or custom built to meet your stopping and holding needs.  If high starting torque is a requirement, Design C motors are specially designed with normal slip and low starting current.  For reduced cost and increased efficiency, Siemens NEMA motors provide the right solution.

 
 
 
 

All about NEMA AC Electric Motors

Quick Links