TEFC Enclosure / IC411 / IP54 - Siemens Type CGZV & CGZHS
 These vertical, flange-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes cooling fins on all four quadrants of yoke and housings. |
Feature | Standard | Available Option |
|---|
Power Range | 200 - 900 HP | 200 - 800 HP | |
Poles | 2 | 4 - 6 | |
Frame Sizes | 500 & 580 | 500 & 580 | |
Voltage | 2300 - 6900V | 2300 - 6900V | |
Service Factor | 1.0 | 1.0 | 1.15 |
Frame | Cast iron | Cast iron | |
Bearing Housings | Cast iron | Cast iron | |
Main Terminal Box | Cast iron | Cast iron | Fabricated steel |
Auxiliary Boxes | Cast iron | Cast iron | NEMA 4X |
Shaft | Solid | Solid | Hollow for 4 - 6 pole |
Shaft Material | AISI 1045 | AISI 1045 | AISI 4140 |
Rotor | Die cast aluminum | Die cast aluminum | Fabricated copper |
Lamination Material | C5 core plate | C5 core plate | N/A |
External Cooling Fan | Aluminum | Aluminum | Other materials available |
Fan Cover | Fabricated steel | Fabricated steel | N/A |
Upper Thrust Bearing | Deep groove ball | Angular contact | Back-to-back angular contact for 2-pole, spherical roller for 4-6 pole |
Lower Guide Bearing | Ball | Ball | N/A |
Insulation | Class F-VPI MiClad™ | Class F-VPI MiClad™ | N/A |
Hardware | 300 series stainless steel | 300 series stainless steel | N/A |
Paint | Two-part epoxy | Two-part epoxy | Special paint system |
Paint Color | Siemens Motor Blue | Siemens Motor Blue | Other colors |
Vibration | 0.12 IPS or as defined by NEMA | 0.12 IPS or as defined by NEMA | Special balance |
Warranty | 12 months operational not to exceed 18 months from shipment | 12 months operational not to exceed 18 months from shipment | Deferred and/or Extended |