TEAAC Enclosure / IC611 / IP54 - Siemens Type CAZV
 These vertical, flange-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes air-to-air, tube-type heat exchangers. |
Feature | Standard | Available Option |
|---|
Power Range | 800 - 3000 HP | |
Poles | 4 - 16 | |
Frame Sizes | 680, 800, & 1120 | |
Voltage | 2300 - 13,200V | |
Service Factor | 1.0 | 1.15 |
Frame | Cast iron & fabricated steel | |
Bearing Housings | Cast iron | |
Main Terminal Box | Cast iron for 680 & 800 frames, fabricated steel for 1120 frame | Fabricated steel for 680 & 800 frames |
Auxiliary Boxes | Cast iron | NEMA 4X |
Shaft | Solid | N/A |
Shaft Material | AISI 1045 | AISI 4140 |
Rotor | Fabricated copper | N/A |
Lamination Material | C5 core plate | N/A |
External Cooling Fan | Steel | Other materials available |
Fan Cover | Fabricated steel | N/A |
Heat Exchanger | Fabricated steel with aluminum cooling tubes | Stainless steel cooling tubes |
Upper Thrust Bearing | Spherical roller | Shoe-type |
Lower Guide Bearing | Ball | N/A |
Insulation | Class F-VPI MiClad™ | N/A |
Hardware | 300 series stainless steel | N/A |
Paint | Two-part epoxy | Special paint system |
Paint Color | Siemens Motor Blue | Other colors |
Vibration | 0.12 IPS or as defined by NEMA | Special balance |
Warranty | 12 months operational not to exceed 18 months from shipment | Deferred and/or Extended |