TEWAC Enclosure / ICW81 / IP54 - Siemens Type CGG
 These horizontal, foot-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes water-to-air, tube-type heat exchangers with the added benefit of lower a noise level than TEAAC. |
Feature | Standard | Available Option |
|---|
Power Range | 200 - 10,000 HP | |
Poles | 2 - 16 | |
Frame Sizes | 580, 680, 800 & 1120 | |
Voltage | 2300 - 13,200V | |
Service Factor | 1.0 | 1.15 |
Frame | Cast iron yoke for 580, 680, & 800 frames, fabricated steel for 1120 frame | N/A |
Bearing Housings | Cast iron for 580, 680, & 800 frames, fabricated steel for 1120 frame | N/A |
Main Terminal Box | Cast iron for 580, 680, & 800 frames, fabricated steel for 1120 frame | Fabricated steel for 580, 680, & 800 frames |
Auxiliary Boxes | Cast iron | NEMA 4X |
Shaft | AISI 1045 | AISI 4140 |
Rotor | Die cast aluminum for most 580 frames, fabricated copper for 580, 680, & 800 frames | Fabricated copper for 580 frame where aluminum is standard |
Lamination Material | C5 core plate | N/A |
Top Cover | Fabricated steel | N/A |
Heat Exchanger | Single tube copper-nickel | Double tube copper-nickel Single tube stainless steel Double tube stainless steel |
Insulation | Class F-VPI MiClad™ | N/A |
Hardware | 300 series stainless steel | N/A |
Paint | Two-part epoxy | Special paint system |
Paint Color | Siemens Motor Blue | Other colors |
Bearing Type | Ball bearing for 580 frame, sleeve bearing for 680-1120 frames | Sleeve bearing for 580 frame |
Vibration | 0.12 IPS or as defined by NEMA | Special balance |
Warranty | 12 months operational not to exceed 18 months from shipment | Deferred and/or Extended |