ODP/WPI Enclosure / IC01 / IP23 - Siemens Type CG
 These horizontal, foot-mounted motors are best suited for indoor applications and non-exposure to extreme ambient conditions. |
Feature | Standard | Available Option |
|---|
Power Range | 200 - 10,000 HP | |
Poles | 2 - 16 | |
Frame Sizes | 500, 580, 680, 800 & 1120 | |
Voltage | 460 - 13,200V (460-690V to 800 HP only) | |
Service Factor | 1.0 | 1.15 |
Frame | Cast iron yoke for 500-800 frames, fabricated steel for 1120 frame | N/A |
Bearing Housings | Cast iron for 500-800 frames, fabricated steel for 1120 frame | N/A |
Main Terminal Box | Cast iron for 500-800 frames, fabricated steel for 1120 frame | Fabricated steel for 500-800 frames |
Auxiliary Boxes | Cast iron | NEMA 4X |
Shaft | AISI 1045 | AISI 4140 |
Rotor | Die cast aluminum for 500 & most 580 frames, fabricated copper for 680 - 1120 frames | Fabricated copper for 500-580 frames |
Lamination Material | C5 core plate | N/A |
Top Cover | Not applicable for 500 frames, fabricated steel for 580-1120 frames | N/A |
Insulation | <600V is Class F random wound, >600V is Class F-VPI MiClad™ | N/A |
Hardware | 300 series stainless steel | N/A |
Paint | Two-part epoxy | Special paint system |
Paint Color | Siemens Motor Blue | Other colors |
Bearing Type | Ball bearing for 500-580 frames, sleeve bearing for 680-1120 frames | Sleeve bearing for 500-580 frames |
Vibration | 0.12 IPS or as defined by NEMA | Special balance |
Warranty | 12 months operational, not to exceed 18 months from shipment | Deferred and/or Extended |